Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
EWM-M - Outer and inner thread
Bill of material
FLEXA EWM-M 10360M12M16
ART
FLEXA No.
10360M12M16
ARTOLD
Article no.
0360.M12.M16 mm
METR1
EN 60423
M12x1.5 mm
METR2
M16x1.5 mm
SW
Wrench size across flats
18.00 mm
L
Total Length
16.0 mm
L1
Gewindelänge Aussen
5.0 mm
GEW
Weight
1.070 kg/100
VPE
Packing units
100 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices