Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQW-P - Plastic elbow connector, quick-type, PG outer thread acc. to DIN 40430
Bill of material
FLEXA RQW-P 15020028007
AUS
Color
ART
FLEXA No.
15020028007
AD
Trade size Tubing outer-ø
10.0 mm
G
Thread PG
7
I
Smallest inner ø
7.0 mm
B
Largest outer ø
17.0 mm
C
Length of thread
9.5 mm
E
Total length
34.0 mm
F
Total height
33.0 mm
D
Anschluß-Ø
16.0 mm
GEW
Weight
0.40 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices