Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
STK-P - Blind plug especially for plastic threads
Bill of material
FLEXA STK-P 10551000011
ART
FLEXA No.
10551000011
COL
color
grey mm
PG
DIN 40430
11
C
Lenght of thread
6.0 mm
B
Largest outer-ΓΈ
22.0 mm
GEW
Weight
0.210 kg/100
VPE
Packing unit
100 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices