Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQM - Heavy tubing holder with fastening bore holes, ribbed fixing for strain relief
Bill of material
FLEXA RQM 15020020216
ART
FLEXA No.
15020020216
AUS
Color
black mm
AD
Trade size
21.2 mm
A
Total width
65.0 mm
B
Total height
66.0 mm
E
Total depth
30.0 mm
F
Fixing hole
7.0 mm
G
Fixing hole
6.5 mm
H
Holespacing
45.0 mm
BV
Tiefe Bohrungsverschluss
1.000 mm
GEW
Weight
8.29 kg/100
VPE
Packing unit
10 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices