Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
GMK-N|C (NPT) - Counternut especially for plastic threads
Bill of material
FLEXA GMK-N|C 10316000003
ART
FLEXA No.
10316000003
COLOR
grey
NPT
ANSI / ASME B1.20.1
1/2"
SW
27.0 mm
S
6.0 mm
GEW
Weight
0.250 kg/100
VPE
Packing unit
100 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices