Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQGZ-M - Plastic connector, quick-type straight, outer thread strain relief, high sealing rate
Bill of material
FLEXA RQGZ-M 15020031212
AUS
Color
ART
FLEXA No.
15020031212
CR
Clamping range
4.0 - 6.5
AD
Trade size
10.0 mm
G
Thread EN 60423
M12x1.5 mm
I
Smallest inner-ø
6.5 mm
B
Largest outer-ø
17.0 mm
C
Length of thread
8.0 mm
D
Total length
51.0 mm
SW1
Wrench size across flats
16.0 mm
SW2
Wrench size across flats
15.0 mm
GEW
Weight
0.80 kg/100
VPE
Packing unit
20 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices