Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
SKM - Pipe holder with through hole for fastening with screws
Bill of material
FLEXA SKM 10308000048
ART
FLEXA No.
10308000048
ARTOLD
Article no.
0308.000.048 mm
AD
54.5 - 57.0
D
ca.
74.5 mm
E
18.50 mm
F
6.4 mm
GEW
Weight
10.430 kg/100
VPE
Packing unit
25 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices