Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
FLEXAhightemp - Fire protection conduit calcium silicate braiding, silicone sheathing
Bill of material
FLEXAhightemp 12061809015
ART
FLEXA No.
12061809015
ID
Trade size Ø
15 mm
IDAD
IDxAD
15.0 x 22.0 mm
VPE
Packing unit
15 m
GEW
Weight
0.209 kg/m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices