Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
SPR-PU-F - Protective metal conduit, galvanized steel flame retardant PU sheathing
Bill of material
FLEXA SPR-PU-F 12213702010
ART
FLEXA No.
12213702010
AD
Trade size Ø
14 mm
IDAD
IDxAD
10.0 x 14.0 mm
BRS
R stat ±10%
37 mm
BRD
R dyn ±10%
95 mm
GEW
Weight
0.120 kg/m
VPE
Packing unit
50 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices