Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
SPR-CU-AS - Protective metal conduit, galvanized steel tinned copper wire braiding
Bill of material
FLEXA SPR-CU-AS 14016701049
ART
FLEXA No.
14016701049
AD
Trade size Ø
56 mm
IDAD
IDxAD
49.0 x 56.0 mm
BRS
R stat ±10%
100 mm
BRD
R dyn ±10%
250 mm
GEW
Weight
1.350 kg/m
VPE
Packing unit
25 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices