Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
EEK - Terminal sleeves/ferrules Plastic
Bill of material
FLEXA EEK AIRflex-KUW-PVC-AS 15020030021
AD
Trade size
27 mm
ART
FLEXA No.
15020030021
CD
Conduit dimensions mm
21 x 27 mm
I
Smallest inner ΓΈ
19.5 mm
GEW
Weight
0.210 kg/100
VPE
Packing unit
25 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices