Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQGKZP-M - Connector case with hexagonal wrench surface, fixed nickel-plated brass outer thread, integrated snap-in sleeve, sealing and additional strain relief
Bill of material
FLEXA RQGKZP-M 15112028225
ART
FLEXA No.
15112028225
SI
with sealing insert
no sealing insert
CR
clamping range
-
AD
28.5 mm
METR
EN 60423
M25x1.5
C
7.5 mm
I
16.0 mm
B
41.0 mm
D
65.0 mm
SW1
39.0 mm
SW2
28.0 mm
GEW
Weight
5.600 kg/100
VPE
Packing unit
25 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices