Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
BWK-M - Screw connector fastening angle / Screw connection holder with metric or PG thread and two fastening bores
Bill of material
FLEXA BWK-M 10315001020
ART
FLEXA No.
10315001020
ARTOLD
Article no.
0315.001.020 mm
METR
Thread EN 60423
M20 x 1.5
A
Distance
37.5 mm
B
Gesamtbreite
50.0 mm
B1
Diameter
5.7 mm
D
Gewindetopfdurchmesser
27.0 mm
D1
Kleinster Innendurchmesser
16.0 mm
H
Gewindehöhe
20.0 mm
H1
Sockelhöhe
7.5 mm
L
Gesamttiefe
13.5 mm
I
Sockeltiefe
12.0 mm
T
Gewindetiefe
11.5 mm
GEW
Weight
0.60 kg/100
VPE
Packing units
50.000000 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices