Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
EG-M - Metal connector straight, outer thread incl. ferulle and sealing. UL and CSA approval
Bill of material
FLEXA EG-M 10608000012
AD
Trade size
1/4"
METR
Thread EN 60423
M12 x 1.5
ART
FLEXA No.
10608000012
CD
Conduit dimensions mm
7.0 x 11.4 mm
I
Smallest inner ΓΈ
5.2 mm
GEW
Weight
4.8 kg/100
VPE
Packing unit
10 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices