Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
EW 45-M - Connector body of 45°-angle version hexagon wrench surface with conduit connecting thread, hexagon pressure nut, plastic sealing, one-part thread ferrule, according to US and Canadian commercial sizes
Bill of material
FLEXA EW 45-M 10609000020
AD
3/8" mm
METR
EN 60423
M20 x 1,5
ART
FLEXA No.
10609000020
CD
12,5 x 18,0 mm
I
Smallest Inner-ø
10.2 mm
B
Largest Outer-ø
29.0 mm
C
Lenght of thread
12.0 mm
D
Total Lenght
58.0 mm
SW1
Wrench size across flats
26.0 mm
SW2
Wrench size across flats
22.0 mm
GEW
Weight
7.400 kg/100
VPE
Packing unit
10 piece(s)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices