Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
LIF-M - Round connector body hexagonal wrench surface fixed outer thread metric acc. to EN 60423
Bill of material
FLEXA LIF-M 15801314016
AD
Trade size
14 mm
METR
Thread EN 60423
M16 x 1,5
VE
Packet/Units
mm
ART
FLEXA No.
15801314016
I
Smallest inner ø
8.9 mm
B
Largest outer ø mm
21.0 mm
C
Length of thread mm
10.0 mm
D
Total length mm
27.0 mm
SW
Wrench size across flats body
19.0 mm
GEW
Weight
2.400 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices