Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
USK-P - Connector body with hexagonal wrench surface, PG thread acc. to DIN 40430
Bill of material
FLEXA USK-P 15020130009
AD
Trade size
14 mm
PG
Thread DIN 40430
9.0 mm
VE
Packet/Units
mm
ART
FLEXA No.
15020130009
I
Smallest inner ø
9.0 mm
B
Largest outer ø mm
25.0 mm
C
Length of thread mm
10.0 mm
D
Total length mm
41.0 mm
SW1
Wrench size across flats body
21 mm
SW2
Wrench size across flats pressure nut
23 mm
GEW
Weight
1.0 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices