Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQB1 45-N - Kunststoff-Schnellverschraubungs Bogen45° mit Gewindeanschluß nach NPT
Bill of material
FLEXA RQB1 45-N 15701015205
ART
FLEXA No.
15701015205
AD
Trade size Tubing outer-ø
15.8 mm
G
Thread NPT
1/2"
I
Smallest inner ø
10.0 mm
B
Largest outer ø
23.0 mm
C
Length of thread
12.0 mm
E
48.0 mm
F
41.0 mm
SW
Wrench size across flats
23 mm
GEW
Weight
1.1 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices