Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQBK90-M - Kunststoff-Schnellverschraubungs Bogen90° mit Gewindeanschluß metrisch nach EN 60423
Bill of material
FLEXA RQBK90-M 15105010212
ART
FLEXA No.
15105010212
AD
Trade size Tubing outer-ø
10.0 mm
G
Thread M
M12x1,5
I
Smallest inner ø
6.5 mm
B
Largest outer ø
17.0 mm
C
Length of thread
10.0 mm
SW
Wrench size across flats
18 mm
GEW
Weight
1.48 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices