Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQBK90DR-N - Plastic 90° bend connector, quicktype, turnable outer thread made of nickel-plated brass, acc. to ANSI/ASME B1.20.1
Bill of material
FLEXA RQBK90DR-N 15020019206
ART
FLEXA No.
15020019206
AD
Trade size Tubing outer-ø
21.2 mm
G
Thread ANSI/ASME B1.20.1
1/2''
I
Smallest inner ø
13.0 mm
B
Largest outer ø
29.5 mm
C
Length of thread
13.0 mm
E
Total length
73.0 mm
F
Total height
65.0 mm
SW
Wrench size across flats
27 mm
GEW
Weight
7.10 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices