Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQBK90DR-P - Plastic 90° bend connector, quicktype, turnable outer thread made of nickel-plated brass, acc. to DIN 40430
Bill of material
FLEXA RQBK90DR-P 15521028221
ART
FLEXA No.
15521028221
AD
Trade size Tubing outer-ø
28.5 mm
G
Thread
21
I
Smallest inner ø
17.0 mm
B
Largest outer ø
37.0 mm
C
Length of thread
14.0 mm
E
Total length
90.0 mm
F
Total height
81.5 mm
SW
Wrench size across flats
34 mm
GEW
Weight
11.00 kg/100
VPE
Packing unit
25 piece(s)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices