Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQG2-N - Plastic connector, quick-type straight, inner thread, high sealing rate
Bill of material
FLEXA RQG2-N 15020080208
ART
FLEXA No.
15020080208
AD
Trade size
21.2 mm
NPT
1/2" mm
I
Smallest inner-ø
16.5 mm
B
Largest outer-ø
29.5 mm
B1
Largest outer-ø
26.5 mm
C
Length of thread
12.0 mm
D
Total length
51.0 mm
SW
Wrench size across flats
27.0 mm
GEW
Weight
1.56 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices