Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQG3-M - Plastic connector, quick-type straight, inner thread, conically sealing
Bill of material
FLEXA RQG3-M 15020079214
ART
FLEXA No.
15020079214
AD
Trade size
13.0 mm
COL
Color
black mm
METR
EN 60423
M16x1.5 mm
I
Smallest inner-ø
10.0 mm
B
Largest outer-ø
20.0 mm
B1
Largest outer-ø
21.0 mm
C
Length of thread
9.5 mm
D
Total length
36.5 mm
SW
Wrench size across flats
18.0 mm
GEW
Weight
0.64 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices