Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQGKZ-P - Plastic screw connector, quick-type, with strain relief and outer thread made of nickel-plated brass PG acc. to DIN 40430
Bill of material
FLEXA RQGKZ-P 15500013209
AUS
Color
ART
FLEXA No.
15500013209
AD
Trade size Tubing outer-ø
13.0 mm
G
Thread PG
9
I
Smallest inner ø
8.0 mm
B
Largest outer ø
20.0 mm
C
Length of thread
8.0 mm
D
Total length
53.0 mm
SW1
Wrench size across flats
18 mm
SW2
Wrench size across flats
19 mm
GEW
Weight
2.60 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices