Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQGKZE-M - Plastic screw connector, quick-type, with strain relief and shielding, outer thread made of nickel-plated brass metric acc. to EN 60423
Bill of material
FLEXA RQGKZE-M 15111013216
AUS
Color
ART
FLEXA No.
15111013216
AD
Trade size Tubing outer-ø
13.0 mm
G
Thread EN 60423
M16x1.5
I
Smallest inner ø
10.0 mm
B
Largest outer ø
24.0 mm
C
Length of thread
5.0 mm
D
Total length
55.0 mm
SW1
Wrench size across flats
22 mm
SW2
Wrench size across flats
17 mm
GEW
Weight
2.60 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices