Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQLG1-N - Plastic connector, quick-type, straight, NPT outer thread, integrated snap-in sleeve, conically sealed
Bill of material
FLEXA RQLG1-N 15715021205
ART
FLEXA No.
15715021205
AD
21.2 mm
NPT
1/2"
I
Smallest Inner-ø
14.0 mm
B
Largest Outer-ø
29.5 mm
C
Lenght of thread
13.0 mm
D
Total length
45.5 mm
SW
Wrench size across flats
27.0 mm
GEW
Weight
1.200 kg/100
VPE
Packing unit
50 piece(s)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices