Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQLG1-P - Plastic connector, quick-type, straight, PG outer thread, integrated snap-in sleeve, conically sealed
Bill of material
FLEXA RQLG1-P 15515013209
ART
FLEXA No.
15515013209
AD
13.0 mm
PG
DIN 40430
9
I
Smallest Inner-ø
10.0 mm
B
Largest Outer-ø
20.0 mm
C
Lenght of thread
11.0 mm
D
Total length
36.0 mm
SW
Wrench size across flats
18.0 mm
GEW
Weight
0.600 kg/100
VPE
Packing unit
100 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices