Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQM3 - Heavy tubing holder with fastening bore holes, ribbed fixing for strain relief
Bill of material
FLEXA RQM3 15020008202
ART
FLEXA No.
15020008202
AD
Trade size
42.5 mm
A
172.0 mm
B
66.0 mm
C
46.0 mm
D
33.0 mm
E
30.0 mm
G
Fastening bore hole
8.5 mm
H
152.0 mm
GEW
Weight
14.300 kg/100
VPE
Packing unit
10 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices