Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQM4 - Heavy tubing holder with fastening bore holes, ribbed fixing for strain relief
Bill of material
FLEXA RQM4 15020008203
ART
FLEXA No.
15020008203
AD
Trade size
42.5 mm
A
218.0 mm
B
66.0 mm
C
46.0 mm
D
33.0 mm
E
30.0 mm
G
Fastening bore hole
8.5 mm
H
198.0 mm
GEW
Weight
18.100 kg/100
VPE
Packing unit
10 piece(s)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices