Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQMS - Heavy tubing holder with fastening bore holes, ribbed fixing for strain relief
Bill of material
FLEXA RQMS 15020006221
ART
FLEXA No.
15020006221
AD
Trade size
28.5 mm
A
Total width
60.0 mm
B
Total height
40.0 mm
E
Total depth
30.0 mm
G
Fixing hole
6.5 mm
H
Holespacing
44.0 mm
GEW
Weight
3.800 kg/100
VPE
Packing unit
10 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices