Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
LIQUID-TIGHT-EF-OR - Protective metal conduit, galvanized steel PVC sheathing, liquid proof and oil-resistant
Bill of material
FLEXA LIQUID-TIGHT-EF-OR 12082102012
ART
FLEXA No.
12082102012
AD
Trade size Ø
3/8"
IDAD
IDxAD
12.5 x 18.0 mm
BRS
R stat ±10%
60 mm
BRD
R dyn ±10%
150 mm
GEW
Weight
0.250 kg/m
VPE
Packing unit
50 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices