Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
FDW-VA - Special protective conduit helix for sensor technology and beam wave guide technology
Bill of material
FLEXA FDW-VA 10131801003
ART
FLEXA No.
10131801003
IDAD
IDxAD
3.0 x 3.6 mm
BRS
R stat ±10%
20 mm
BRD
R dyn ±10%
50 mm
GEW
Weight
0.029 kg/m
VPE
Packing unit
50 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices