Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
GME-M (PG) - Counternut with cutting edges for best contact
Bill of material
FLEXA GME-M 10560000016
ART
FLEXA No.
10560000016
ARTOLD
Article no.
0560.000.016 mm
PG
DIN 40430
16 mm
SW
Wrench size across flats
26.0 mm
L1
Mutterbreite bis Spitze
4.7 mm
L2
Mutterbreite
3.7 mm
GEW
Weight
0.640 kg/100
VPE
Packing units
100 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices