Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
GMK-M (METR) - Counternut especially for plastic threads
Bill of material
FLEXA GMK-M 10309000016
ART
FLEXA No.
10309000016
COLOR
gray
METR
EN 60423
M16x1.5
SW
22.0 mm
S
5.0 mm
GEW
Weight
0.100 kg/100
VPE
Packing unit
100 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices