Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
GMK-P (PG) - Counternut especially for plastic threads
Bill of material
FLEXA GMK-P 10310000016
ART
FLEXA No.
10310000016
COLOR
gray
PG
DIN 40430
16
SW
30.0 mm
S
6.0 mm
GEW
Weight
0.310 kg/100
VPE
Packing unit
100 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices