Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
STK-M - Blind plug especially for plastic threads
Bill of material
FLEXA STK-M 10551001216
ART
FLEXA No.
10551001216
COL
color
black mm
METR
EN 60423
M16x1.5
C
Lenght of thread
6.0 mm
B
Largest outer-ΓΈ
20.0 mm
GEW
Weight
0.190 kg/100
VPE
Packing unit
100 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices