Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQB1 45-M - Kunststoff-Schnellverschraubungs Bogen 45° mit Gewindeanschluß metrisch nach EN 60423
Bill of material
FLEXA RQB1 45-M 15101042050
AUS
Color
ART
FLEXA No.
15101042050
AD
Trade size Tubing outer-ø
42.5 mm
G
Thread M
M50x1,5
I
Smallest inner ø
36.0 mm
B
Largest outer ø
61.5 mm
C
Length of thread
17.0 mm
SW
Wrench size across flats
58 mm
GEW
Weight
6.50 kg/100
VPE
Packing unit
10 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices