Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
RQG2-U - Plastic connector, quick-type straight, inner thread, high sealing rate
Bill of material
FLEXA RQG2-U 15020047217
ART
FLEXA No.
15020047217
AD
Trade size
28.5 mm
UNEF
ANSI/ASME B1.1
1 7/16" (1.4375)-18 mm
I
Smallest inner-ø
23.5 mm
B
Largest outer-ø
37.0 mm
B1
Largest outer-ø
41.5 mm
C
Length of thread
9.5 mm
D
Total length
54.0 mm
SW
Wrench size across flats
34.0 mm
GEW
Weight
2.48 kg/100
VPE
Packing unit
25 piece(s)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices