Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
ROHRflex PA12 S - ROHRflex corrugated all-plastic tubings
Bill of material
FLEXA ROHRflex PA12 S 10236201010
ART
FLEXA No.
10236201010
AUS
Color
AD
Trade size Ø
13.0 mm
IDAD
IDxAD
10.0 x 13.0 mm
BRS
R stat ±10%
15 mm
BRD
R dyn ±10%
45 mm
GEW
Weight
0.023 kg/m
VPE
Packing unit
50 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices