Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
ROHRflex PA6-D - ROHRflex corrugated all-plastic tubings
Bill of material
FLEXA ROHRflex PA6-D 10237202048
ART
FLEXA No.
10237202048
AUS
Color
black
AD
Trade size Ø
54.5 mm
IDAD
IDxAD
47.5 x 54.5 mm
BRS
R stat ±10%
110 mm
BRD
R dyn ±10%
190 mm
GEW
Weight
0.253 kg/m
VPE
Packing unit
25 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices