Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
ROHRflex PA6-S - ROHRflex corrugated all-plastic tubings
Bill of material
FLEXA ROHRflex PA6-S 10232201012
ART
FLEXA No.
10232201012
AUS
Color
AD
Trade size Ø
15.8 mm
IDAD
IDxAD
12.0 x 15.8 mm
BRS
R stat ±10%
35 mm
BRD
R dyn ±10%
55 mm
GEW
Weight
0.031 kg/m
VPE
Packing unit
50 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices