Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Flexa
Description
ROHRflex PA6-S - ROHRflex corrugated all-plastic tubings
Bill of material
FLEXA ROHRflex PA6-S 10232201029
ART
FLEXA No.
10232201029
AUS
Color
AD
Trade size Ø
34.5 mm
IDAD
IDxAD
29.0 x 34.5 mm
BRS
R stat ±10%
65 mm
BRD
R dyn ±10%
120 mm
GEW
Weight
0.110 kg/m
VPE
Packing unit
25 m
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices